AXIS#.EIP.TP.POSTIME1

Description

AXIS#.EIP.TP.POSTIME1 reads the associated axis’ first touch probe timestamp latched on the rising edge of the touch probe 1 input. This is captured alongside AXIS#.EIP.TP.POSLATCH1.

Context

For more information on the usage of touch probes, see AKD2G EtherNet/IP Touch Probes.

Versions

Action Version Notes
Implemented 02-11-03-000

General Information

Type

Read Only

Units

Microseconds

Range

N/A

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Industrial Ethernet Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7565

1

7565 (0x1d8d)

AXIS1.EIP.TP.POSTIME1

Unsigned64

Read Only

Yes

73101

2

7565 (0x1d8d)

AXIS2.EIP.TP.POSTIME1

Unsigned64

Read Only

Yes